Leading Edge DuraLite Turn & Spiral Cage Belts

placeholder

This belt combines Leading Edge’s strength with DuraLite’s customizable openings. DuraLite belts deliver greater load-carrying capacity and smoother operating performance, resulting in dramatically fewer breaks and reducing plant downtime and service costs. DuraLite provides the highest strength-to-belt weight ratio on today's market.

Features and Benefits:

  • Double row of heavy duty reinforcing bars
  • Three rows of heavy duty links
  • The unique 3"x1.3" interior mesh chills and freezes foods faster by improving air circulation and drainage.
  • Exceptional strength and stress resistance

 

Product Specifications

  • Widths up to 60” (1520mm)
  • Speeds up to 150fpm (45mpm)
  • Turn ratio: 1.15 – 2.8 x belt width
  • Tension rating up to 550 lbs (249kg)
  • Materials: T316LSS, WRSS, T304SS