Heavy Duty Tight Radius Cam-Grid Turn & Spiral Cage Belts

placeholder

The Heavy Duty Tight Radius Cam-Grid belt has the highest strength-to-belt weight ratio for tight radius belts. Featuring a mesh overlay and rod-only design, food chills and freezes more efficiently allowing maximum throughput and minimal footprint.

Spec Sheet: Cam-Grid Heavy Duty Tight Radius

Features and Benefits:

  • Tight 1.1 turning radius and 250lb (113.4 kg) tangential tension rating allows bakeries, dairy and food processors to increase product carried
  • Proven Cam-Grid technology

Product Specifications

  • Widths up to 54” (1370mm)
  • Speeds up to 150fpm (46mpm)
  • Turn ratio: 1.1 – 1.7 x belt width
  • Tension ratings: Up to 250lbs (113.4kg)
  • Materials: T316SS, T304SS
  • Belt Pitch: 1” (25.4 mm)