DuraLite Series Metal Belt

Durable, link-style belt that is light weight with excellent strength.
Reduce Energy and Increase Throughput
Highest strength-to-weight ratio for greater efficiency and less wear.
The DuraLite Series Metal Belt is a proven solution for cooling, freezing and proofing applications in straight-running or turn & spiral configurations. This link-style belt has proven to be a stronger alternative to competitive belts, increasing throughput and extending belt life.

What can the DuraLite Series metal belt do for your application?
Benefits of the DuraLite Series

Adaptable for Your Application

Available in straight-running or turn and spiral configurations, with different versions that can carry up to 650 lbs of product load.

Decreases Downtime

Superior strength-to-weight ration means DuraLite can carry a heavier load while using less energy and wear on the belt system. This means increased uptime and throughput for your operation.

Our Products
See what the DuraLite Series has to offer
 
DuraLite
1.3" (33mm) belt available in widths up to 60” (1520mm). Turn ratio of 1.15 - 2.15 x belt width. Tension rating up to 400 lbs (181kg). Available in T316LSS, WRSS, T304SS materials.
Request Information
  Resources
Get more information on the DuraLite Series metal belt.
DuraLite - Imperial
Download

Get In Touch With Us

Connect with a rexnord expert to learn more or to place an order