DuraLite Turn & Spiral Cage Belts

placeholder

The DuraLite belt is the first link-style belt to offer customer-defined opening sizes, and achieve optimal support, air flow, and highest strength to weight ratio. Designed and proven on spiral cage applications to cool and freeze baked goods such as bagels, breads, pizza crusts and packaged foods, including ice cream and frozen entrees. DuraLite's stainless steel construction makes it the food industry’s best choice for safety and protection.

Brochure: DuraLite

Features and Benefits:

  • Unique variable mesh allows belt customization
  • Open area and stainless construction increase food safety
  • Less metal equals greater energy efficiency, less wear and waste 

Product Specifications

  • Widths up to 60” (1520mm)
  • Speeds up to 130fpm (40mpm)
  • Belt pitch: 1.3" (33mm)
  • Turn ratio: 1.15 – 2.8 x belt width
  • Tension rating: Up to 400lbs (181kg)
  • Materials: T316LSS, WRSS, T304SS