CamEDGE MORE Turn & Spiral Cage Belts

placeholder

CamEDGE MORE metal conveyor belt's cageless design eliminates risk of catastrophic failure common in traditional systems, such as belt flipping. With a positive conveyor sprocket drive, CamEDGE MORE belts provide a smooth, continual product flow and are gentle with fragile or delicate products.

Sell Sheet: CamEDGE MORE

Features and Benefits:

  • Cageless design decreases footprint for floor plan optimization.
  • Edge design prevents failure from belt flipping
  • Four custom configurations: Round, Oval, In-Low/Out-Low and In-High/Out-High
  • Mesh overlay allows for greater product carrying capabilities, virtually eliminates product marking, and improves sanitation without belt degradation
  • Belt flexibility reduces costs, placement limitations, maintenance and installation time

Product Specifications

  • Widths up to 48” (1219.2mm) excluding drive link extensions
  • Speeds up to 100fpm (30.5mpm)
  • Turn Ratio: 1.6 x belt width
  • Mesh overlay up to 52 count
  • Belt pitch equal to 1.33"
  • Materials: T316LSS, WRSS, T304SS
  • Belt Drive Link Construction: Asymmetrical and symmetrical configurations