CamEDGE Turn & Spiral Cage Belts

placeholder

CamEDGE's positive edge drive and cageless design eliminates risk of catastrophic failure common in traditional systems, such as belt flipping. With a positive conveyor sprocket drive, CamEDGE belts provide a smooth, continuous product flow and are gentle with fragile or delicate products.

Sell Sheet: CamEDGE

Features and Benefits: 

  • Variable openings improve sanitation
  • Edge design prevents failure from belt flipping
  • Four custom configurations: Round, Oval, In-Low/Out-Low and In-High/Out-High
  • Belt flexibility reduces costs, placement limitations, maintenance and installation time

Product Specifications

  • Widths up to 48” (1219.2mm) excluding drive link extensions
  • Speeds up to 100fpm (30.5mpm)
  • Turn Ratio: 1.35 – 2.80 x belt width
  • Materials: T316LSS, WRSS, T304SS
  • Belt Drive Link Construction: Asymmetrical and symmetrical configurations