Cambri-Link Series Metal Belt

Efficient airflow and strength in freezing cooling and proofing applications.
Strong, Stable Metal Belting
Flatwire-style conveyor belt customized for your product and application.
Designed for efficient airflow, easy cleaning and product stability, the Cambri-Link Series conveyor belt helps maintain product quality in a straight-running or spiral applications.

What can the Cambri-Link Series metal belt do for your application?
Benefits of the Cambri-Link Series

Adaptable for Your Application

Belt construction can be customized to fit the needs of your application. Options include custom openings across the width to suit your product size, reinforcing bars for additional product support, and different turn radii to accommodate your floorplan.

Optimizes Floorspace

The Cambri-Link belt comes in straight-running or turn style to accommodate your plant's floorplan. Turn and spiral options are available in standard (2.2), reduced (1.7 or 1.5) and tight (1.0) radius designs. Reduced radius belts do not require central links, helping to ensure stable product placement. 

Cleans Easily & Effectively

Fully-collapsible construction of the Cambri-Link belts help provide access for easy sanitation. Each picket has an oblong slot that holds the rod allowing water and other cleaning agents to efficiently clean otherwise difficult-to-reach areas of the belt.

Retains Product Quality

Positively driven with a smooth surface design, the Cambri-Link belt enables smooth, vibration-free conveying on a stable surface. Customizable openings allow for superior product support while still allowing consistent airflow and drainage.

Our Products
See what the series has to offer
 
Standard Radius Cambri-Link
1" pitch belt with two mesh size options for product support. Nominal inside turn radius is 2.2 x belt width. Available in 12" to 48" widths and with wear resistant stainless steel, T304, T316 stainless, high carbon and galvanized steel. Button head welds on rods with double reinforcing bars on both edges. Extra heavy duty reinforcing bars available.
Request Information
Reduced Radius Cambri-Link
1" pitch belt with 1.5 to 2.0 x belt width turn radius. Extra heavy duty reinforcing bars available for the otuside belt edge. Available in wear-resistant stainless steel, T304, T316, high carbon and galvanized steel. 
Request Information
Leading Edge Performance Link
1" pitch belt capable of 1.5 x belt width turn radius. Designed for systems with high tangential tension ratings of 600 lbs. Available in widths from 12" to 60" and in wear resistant stainless steel. Constructed with double rows of extra heavy duty reinforcing bars plus three rows of heavy duty links on the outside edge. 
Request Information
Tight Radius Cambri-Link
Customizable mesh sizes available for the inner and outer edges. 1.0 - 2.0 x belt width turning radius. Wear-resistant stainless steel, T304, T316 and high carbon steel materials available. Standard, single and double edge reinforcement available. 
Request Information
  

Get In Touch With Us

Connect with a rexnord expert to learn more or to place an order