Cambri-Link Turn & Spiral Cage Belts

placeholder

The Cambri-Link belt has customized openings across its width to accommodate product and application needs. Its design promotes balanced airflow, especially useful for cooling, draining and heating. 

Brochure: Cambri-Link

Features and Benefits:

  • Eliminate excess belt material and waste to increase product throughput
  • Single or double reinforcing bars available 
  • High strength to weight ratio for increased capacity
  • Smooth, flat surface for excellent product stability
  • Minimum maintenance for low operating costs

Product Specifications

  • Widths up to 60” (1524mm)
  • Belt Pitch: 1" (25.4mm)
  • Available in standard (2.2), reduced (1.7 or 1.5) and tight (1.0) radius design.
  • Speeds up to 130fpm (40mpm)
  • Turn ratio: 1.0 – 4.0 x belt width
  • Tension ratings up to 400 lbs (181kg)
  • Materials: T316LSS, WRSS, T304SS