Cam-Grid GP Turn & Spiral Cage Belts

placeholder

The Cam-Grid GP belt is a cost effective solution for standard low-tension applications. With a narrow link profile, drop-in replacement and retrofits are easy with solution. 

Sell Sheet: Cam-Grid GP

Features and Benefits:

  • Special welding process allows for superior strength over traditional spiral cage belts
  • Fully collapsible for easy cleaning
  • Allows product loading from link to link
  • Extended pitch provides excellent strength-to-weight ratio

Product Specifications

  • Belt Pitch: 1.378” (35mm)
  • Turn Ratio: 1.6-2.2 x belt width
  • Tension rated for 200lbs. (90.7kg)
  • Widths up to 48” (1219mm)
  • Speeds up to 80fpm (24mpm)
  • Materials: T304SS
  • 6 gauge (4.87mm) rod
  • Mesh overlay available in 16, 17, or 18 gauge