Cam-Grid Turn & Spiral Cage Belts

placeholder

Cam-Grid metal conveyor belts are our most popular, adaptable straight line and spiral cage systems belts. Cam-Grid belts provide a smooth, continuous product flow, gentle with fragile or delicate products. Available in rods-only construction and with mesh overlay

This product can be used as a straight line positive or spiral cage belt.

Brochure: Cam-Grid

Features and Benefits:

  • Reduces waste, protects quality
  • Gentle with delicate products
  • Easy to clean

Product Specifications

  • Widths up to 75" (1905mm)
  • Speeds up to 80fpm (26mpm)
  • Temperatures up to 1000 degrees F (538 degrees C)
  • Materials: T316SS, T304SS, HCS