SLATrak Straight Line Positive Drive

placeholder

SLATrak belts are used on short conveyors just inside a fryer. Teflon slats are attached to the belt and serve as a non-stick surface for the product. A light breading, such as panko or tempura, will stick to a normal metal wire belt in a fryer if dropped on it immediately. SLATrak is used to carry the fried product for a few feet inside the fryer to allow the breading to fry and crust, then the product transfers to a normal metal wire belt inside the same fryer to finish the frying process. 

Sell Sheet: SLATrak

Features and Benefits:

  • Less product waste/loss
  • Higher yield and output
  • Uniform product quality and consistency
  • Shortest lead times in the industry

Product Specifications

  • Widths up to 62" (1574.8mm)- Call Cambridge for custom sizes
  • Speeds up to 100fpm (30.5mpm)
  • Temperatures up to 500°F (260°C)
  • Materials: Virgin Teflon slats, SS chain, attachments and channels