Sani-Grid Straight Line Positive Drive

placeholder

The open design of the Sani-Grid belt maximizes efficiency and minimizes maintenance. This belt is sanitary and easy to clean, making it excellent for the food industry. Sani-Grid meets sanitation requirements for such products as breads, rolls, buns, doughnuts, confections, cakes, pies, pastries, seafood and poultry. 

This product can be used as a straight line positive or spiral cage belt.
 

Brochure: Sani-Grid

Features and Benefits:

  • Flat, uniform surface for gentle product handling
  • High strength wire resists stretching and reduces downtime
  • Positive sprocket drive
  • Smooth edges for easy transfer

Product Specifications

  • Widths up to 48 inches (1220mm)
  • Speeds up to 50 fpm (15mpm)
  • Temperatures up to 1000°F (538°C)
  • Materials: T304SS, HCS, Galv
  • Available for straight line or 45, 90, or 180 degree turns
  • Available in 5, 7 or 9 gauge rods

Accessories

Sani-Grid 2-Piece Sprocket
Sani-Grid Stainless Steel Sprocket
Sani-Grid UHMW Sprocket