Precision Straight Line Positive Drive

placeholder

This belt is best suited for hard-to-track and difficult-to-drive conveyors for those prone to belt distortion, we offer MTS Sprockets and MTR Plus Drive Rollers. With precisely-matched companion meshes, the system ensures conveyor belts will deliver low maintenance operation without constant cleaning, adjustment or constant sprocket replacement.

Brochure: Precision

Features and Benefits:

  • Lasts five times longer than similar sprocket-driven belts
  • Unique sprocket to belt match allows for thermal expansion and contraction

Product Specifications

  • Widths up to 156” (3960mm)
  • Speeds up to 600fpm (183mpm)
  • Temperatures up to 1000°F (538°C)
  • Materials: T304SS, T316SS, HCS

Accessories

Precision Acetal Sprocket
Precision MTR Plus Roll
Precision Self-Cleaning Roll
Precision Stainless Steel Sprocket