PacTitan Straight Line Positive Drive

placeholder

The PacTitan is a more versatile flatwire belt and is customizable for specific products. Our method of flat wire belt construction makes it possible to vary the width of the lateral belt openings, allowing us to match your specific product needs. The belt’s construction offers superior wear life and reduced picket distortion, especially under load.

Brochure: PacTitan

Features and Benefits:

  • Standard and heavy duty available
  • Less stretch and distortion
  • Excellent strength-to-weight ratio
  • Dedicated sprocket openings reduce picket distortion
  • Variable number of sprocket openings across width

Product Specifications

  • Widths up to 256” (6500mm)
  • Speeds up to 250fpm (76mpm)
  • Temperatures up to 1000°F (538°C)
  • Materials: T316LSS, WRSS, T304SS, HCS, Galv