PacLite Straight Line Positive Drive

placeholder

A lighter flatwire belt with variable openings for cooling and freezing. The manufacturing process allows variable openings and reduces belt elongation for improved tracking and increased belt life.

Sell Sheet: PacLite

Features and Benefits:

  • Standard and heavy duty available
  • Less stretch and distortion
  • Excellent strength-to-weight ratio
  • Dedicated sprocket openings reduce picket distortion
  • Variable number of sprocket openings across width

Product Specifications

  • Widths up to 256” (6500cm)
  • Speeds up to 250fpm (76mpm)
  • Temperatures to 1000°F (538°C)
  • Materials: T316LSS, WRSS, T304SS, HCS, GALV