Metal Modular Straight Line Positive Drive

placeholder

Metal Modular belting is available in customizable pitches to match your current conveyor setup and existing modular belting and is available in a broad variety of mesh opening sizes to accommodate both product and application needs. Ideal applications for the Metal Modular belt include raw and finished products, horizontal and inclined conveying, transfers, cooling, dewatering, washers, dryers, cookers up to 400 degrees, bagging, pasteurizers, pack-outs, and more. 

Sell Sheet: Metal Modular

Features and Benefits:

  • Fastener free, integrated flight design for strength, belt integrity, and to eliminate risk of product contamination
  • Patent pending edge technology consists of denser mesh at points of distress to add additional strength and rigidity
  • Exclusive rail match technology allows for drop in retrofit replacements of your current modular style belting
  • Heavy duty option available to withstand harsh applications and heavy product loads or impact
  • .098 wire gauge and heavy re-bars

Product Specifications

  • Widths up to 144” (3658mm)
  • Speeds up to 100fpm (31mpm)
  • Temperatures up to 400°F (204°C)
  • Materials: T316SS, T304SS