Designed for Versatility
Look no further than the EyeLink Series metal belt for a modular design that can be used in myriad applications on the food processing floor. The wire mesh openings can be customized to ensure your product is conveyed with the highest level of stability and minimal marking. Choose between the bar link edge design for general conveying, or the chain edge design to accommodate the need for vertical change of direction in the conveyor path (such as hold-down belts in fryers).