EyeLink Straight Line Positive Drive

placeholder

The Eyelink belt has variable wire spacing enabling numerous configurations for any type of food processing application. Available with bar link edges (Type LK) or roller chain edges (Type KH), this chain is used in cases where a vertical change of direction is needed in the conveyor path, such as hold-down belts in fryer submerging tanks.

Sell Sheet: EyeLink

Features and Benefits:

  • Adjustable wires can be adjusted for applications from freezing to carrying bakery pans and parts washing

Product Specifications

  • Widths up to 156” (3960mm)
  • Available in variety of pitches from 5/8" (15.9mm) to 3.0" (76.2mm)
  • Speeds up to 200fpm (61mpm)
  • Temperatures up to 1000°F (538°C)
  • Materials: T316SS, T304SS
  • Wires and welded under wires available in standard diameters from .064" (1.6mm) to .126" (3.2mm)