DuraHinge Safety Edge Straight Line Positive Drive

placeholder

DuraHinge Safety EDGE is the poultry industry’s solution to safety and sanitation best practices. It is a fully-secured edge that allows for tight transfers in the plant. Each end loop sweeps back around to the adjacent end loop to prevent catching while maintaining enough openness for easy splicing. The belt’s outside loop dimensions match industry standards allowing it to be a universal tool for all conveyors.

Brochure: DuraHinge Safety Edge

Features and Benefits:

  • Reinforced edge technology prevents snagging
  • Ease in cleaning and sanitation
  • Industry leading belt life
  • Universal fit allows for easy drop in and retrofits
  • Z-Bend design

Product Specifications

  • Widths up to 120” (3,048 mm)
  • Speeds up to 200fpm (61mpm)
  • Temperatures up to 1000°F (538°C)
  • Materials: T316SS, T304SS
  • Available in 42x.062, 32x.082, 24x.092, 24x.072 specifications