DuraFlex Edge Straight Line Positive Drive

placeholder

The DuraFlex Edge has excellent durability, and ensures longer belt life. In fact, it can last 5x longer than any flex-style belt on market. 

DuraFlex Edge is the evolution of our DuraFlex belt. This belt combines all of the benefits of our DuraFlex belt, but is designed with a clinched style edge that wraps to create the strongest in the product line. The patented belts bend with a true hinge in both directions, eliminating friction and metal fatigue and ensuring proper tracking.

Brochure: DuraFlex Edge

Features and Benefits:

  • NokLok pickets for optimal strength
  • Edge nearly eliminates metal hits and product contamination
  • Independent testing proves DFE withstands up to 39x more duty cycles
  • Increased carrying capacity and tighter transfer capability
  • Ideal for poultry, food processing

Product Specifications

  • Widths up to 156” (3960mm)
  • Speeds up to 200fpm (61mpm)
  • Temperatures up to 1000°F (538°C)
  • Materials: T316SS, T304SS
  • Available in ½” pitch

Accessories

DuraFlex Edge Acetal Sprocket
DuraFlex Edge Stainless Steel Sprocket