DuraFlex Straight Line Positive Drive

placeholder

Distinctive drive sprocket openings increase strength, allowing the metal belt to handle heavier loads than typical light-duty conveyor belts. The small diameter drive rolls or sprockets permit tight transfers, reducing product damage and loss of small or delicate products. Made from food-safe stainless steel, with unobstructed openings that allow for easy cleaning. Versions certified to meet rigorous 3-A sanitary standards also available.

Brochure: DuraFlex

Features and Benefits:

  • Long lasting lifecycle
  • Reduced weight consumes less energy
  • Engineered for fast, easy replacement of sections
  • No weaving, welding or special tools required

Product Specifications

  • Widths up to 156” (3960mm)
  • Speeds up to 200fpm (61mpm)
  • Temperatures up to 1000°F (538°C)
  • Materials: T316SS, T304SS
  • Available in 3/8" pitch