DuraFlex Series Metal Belt

Longer belt life for better total cost of ownership.
Designed to Last
Enhanced durability in applications requiring high open area.
Enjoy an improved total cost of ownership with the DuraFlex Series metal belt. Designed with a true hinge point, the DuraFlex Series eliminates friction and metal fatigue, enabling it to last longer and increase carrying capacity. 

What can the DuraFlex Series metal belt do for your application?
Benefits of the DuraFlex Series

Decreases Downtime

DuraFlex is designed for quick installation, splicing and maintenance. Its more durable design means less time in maintenance and unplanned downtime, optimizing your total cost of ownership.

Adaptable for Your Application

DuraFlex is made for to be easily designed with your conveying system. Belting can easily navigate nose bar assemblies for tight transfer applications, and is compatible with almost any type of support structure. Sprockets are designed to accommodate most drive sprocket diameters.

Our Products
See what the series has to offer
 
DuraFlex
Available in 3/8" pitch and widths up to 156" (3,960mm). Can accommodate speeds up to 200fpm (61mpm). Comes in T316SS and T304SS.
Request Information
DuraFlex Edge
Clinched edge for added safety and durability in tough applications. Available in 0.5" pitch and widths up to 156” (3,960mm). Can accommodate speeds up to 200fpm. Comes in T316SS and T304SS material.
Request Information
Resources
Get more information on the DuraFlex Series metal belt.  
DuraFlex - Imperial
Download
DuraFlex Edge - Imperial
Download

Get In Touch With Us

Connect with a rexnord expert to learn more or to place an order