Knuckleback Platinum Straight Line Friction Drive

placeholder

The Knuckleback Platinum belt significantly reduces downtime, delivers outstanding cost savings, and extends the overall belt life. Designed by a team of engineers and high temperature market specialists to reduce high maintenance costs and downtime for a powdered metal plant, Knuckleback Platinum has proven to be a revolutionary belt for metal manufacturers. As stainless steel conveyor belts naturally stretch in high temperature operations, Knuckleback Platinum's flat surface and extended, stronger spiral are significant advantages.

Sell Sheet: Knuckleback Platinum

Features and Benefits:

  • Minimizes carbon diffusion
  • Extends belt life by strengthening and lengthening connection between belt’s spirals and rods
  • Reduce stretching and slag build-up in high temp manufacturing
  • Uniform surface helps remove excess deposits and slag build-up

Product Specifications

  • Widths up to 200" (5080mm)
  • Temperatures up to 2150°F (1176°C)
  • Materials: T304SS, T316LSS, T314SS, 3519CB, 8020CB, Inconel 601, 7030