Knuckleback Straight Line Friction Drive

placeholder

The Knuckleback belt increases belt life and reduces the total cost of ownership for metal fabricators by decreasing downtimes. The belt’s name derives from the reinforced, reversed weld of the joint (knuckle) between the rod with each flat spiral wire end (back) to the preceding joint. As stainless steel conveyor belts naturally stretch in high temperature operations, Knuckleback’s flat surface and extended, stronger spiral are significant advantages.

Sell Sheet: Knuckleback

Features and Benefits:

  • Extends belt life by strengthening and lengthening connection between belt’s spirals and rods
  • Reduce stretching and slag build-up in high temp manufacturing
  • Uniform surface helps remove excess deposits and slag build-up

Product Specifications

  • Widths up to 200" (5080mm)
  • Temperatures up to 2150°F (1176°C)
  • Materials: T304SS, T316LSS, T314SS, 3519CB, 8020CB, Inconel 601, 7030