Furnace Balanced Flat Seat Straight Line Friction Drive

placeholder

A belt with no excess wire that stretches or cambers, this proven design helps maximize production high temperature applications. The Furnace Balanced Flat Seat belt reduces downtime, and minimizes camber and stretching with its durable construction. 

Features and Benefits:

  • Numerous edge treatment options available
  • Requires less energy to operate
  • Exclusive proprietary pretreatment process available to extend belt life in carbon rich environments

Product Specifications

  • Widths up to 200” (5080mm)
  • Temperatures up to 2150°F (1176°C)
  • Materials: T304SS, T316LSS, T314SS, 3519CB, 8020CB, Inconel 601, 7030