Compound Balanced Straight Line Friction Drive

placeholder

The Compound Balanced Weave belt is great for baking and snack food applications. It has tighter mesh, which provides better tracking and baking. With right-and left-hand spirals fitted closely together for a smooth, dense weave, our compound balanced belts are excellent for conveying very fine or small products, as well as unstable or top-heavy items. These belts are used extensively in the food processing industry, especially for baking cookies, crackers and snack foods.

Brochure: Compound Balanced Belts

Features and Benefits:

  • Easily customizable
  • Increased surface area
  • Better product stability
  • Carries heavier loads

Product Specifications

  • Widths up to 160” (4600mm)
  • Speeds up to 1000fpm (304.8mpm)
  • Temperatures up to 1000°F (538°C)
  • Materials: T316LSS, T304SS, T430, HCS, Galv.