Balanced Weave Model Metal Conveyor Belts

placeholder

The Balanced Weave belt is an excellent all-purpose belt for friction-driven conveyors. Great for bakeries and snack food operations, the belt features a tighter mesh, alternating right- and left-hand spiral construction and endless customization options. Great for ensuring stability, conveying heavy product load, and transferring product over a large surface area.

Features and Benefits:

  • Increased surface area
  • Optimal product stability
  • Carries heavy loads
  • Exclusive proprietary pretreatment process available to extend belt life in carbon rich environments

Product Specifications

  • Widths up to 160” (4060mm)
  • Speeds up to 1000fpm (304.8mpm)
  • Temperatures up to 2100°F (1149°C)
  • Materials: T316LSS, T304SS, T430SS, WRSS, HCS, Galv.
  • Available in knuckled salvage