Balanced Flat Seat Straight Line Friction Drive

placeholder

The Balanced Flat Seat belt has increased product support with less stretch and camber. Each spiral hinge is accurately matched and precisely seated to its cross rod to prevent continuous rubbing of metal to metal, which guarantees the truest tracking. 

Features and Benefits:

  • Eliminates belt stretch and camber with no surplus wire
  • Precision engineered for uniform surface
  • Less product marking
  • Smoother, flatter surface
  • Precisely matched hinges prevent wear and increase belt life

Product Specifications

  • Widths up to 220” (5588mm)
  • Speeds up to 1200fpm (365.8mpm)
  • Temperatures up to 2150°F (1177°C)
  • Materials: T316L, T304SS, HCS