Rexnord's ART™ Dynamic Chain is an ideal solution for package and parcel handling applications. Unlike other conveying solutions that require multiple conveyors to perform multiple behaviors, the ART Dynamic Chain offers the ability to create MULTIPLE behaviors – zero back line pressure, rotation, acceleration deceleration, low pressure accumulation, metering, and sequencing – in ONE single conveyor design. This unique chain allows OEMs and module manufacturers to incorporate design and engineering expertise to create their own ART conveying system.
Applications for ART Dynamic Chain include container and case turning before the packer, packer-to-palletizer (P2P) sections in beverage, food, and intralogistics, as well as parcel handling in third party logistics, e-commerce, and warehouse facilities.