Rexnord Offering New, Shorter Standard Lead Times for Falk V-Class January 25, 2017 Now offering portfolio of gear products and accessories beginning at four weeks or less Milwaukee, WI (USA) — Rexnord has established new, shorter standard lead times for products and accessories within the Falk V-Class Gear Drive portfolio, beginning at four weeks or less. Standard lead times for V-Class unit sizes 107-167 begin at four weeks, with additional sizes and accessories at six and eight weeks, with plans to broaden the offering in 2017. “We are proud to establish shorter lead times for the V-Class portfolio to help our users reduce unplanned downtime and shutdowns, and give peace of mind when orders become time-sensitive,” says Ryan Schuller-Rach, Gear Product Manager. “We have developed a process to make it as convenient as possible for our customers, and plan to improve the lead times and grow the portfolio of offerings within our standard lead times even more.” Examples of products that are offered with a four-week lead time include V-Class sizes 107-167, standard TA taper bushings, single and double-ended shafts, shaft fans, couplings, coupling guards, and package offerings such as the alignment-free option, Falk Reliability Package, and condition monitoring. Additional options are listed and offered under lead times of 6, 8, 10, and 12 weeks. Brochure: Falk V-Class Standard Lead Times About Rexnord Headquartered in Milwaukee, Wisconsin, Rexnord is a leading worldwide industrial company comprised of two strategic platforms: Process & Motion Control (PMC) and Water Management (WM). Within our platforms, we serve a diverse array of growing, global end markets by offering the broadest, most reliable product portfolios and trusted brands in our industries. Within PMC, we design, manufacture, market and service specified, highly engineered mechanical components used within complex systems where our customers’ reliability requirements and the cost of failure or downtime are extremely high.