Rexnord Announces the 3000 Series MCF Couplings June 7, 2018 Milwaukee, WI (USA) —Rexnord is proud to announce the latest addition to our premium line of power transmission components, the 3000 series MCF coupling. MCF Couplings are used as an alternative to hollow shaft mounting options for large drive applications to simplify the assembly and maintenance of gear drives. It connects the head shaft pulley of the conveyor to the solid low speed shaft of the gear drive and transmits all of the drive torque while supporting the drive and motor assembly’s weight. The MCF is be available in both Type 2 (interference fit) and Type 4 (shrink disk hub) configurations. Designed as a direct add-on for the V-Class gear drive, the 3000 Series is a cost effective option that’s simple design makes it easy to install and remove. The all-new 3000 series offers the following features and benefits: Simple Design - Reduced complexity makes the MCF Coupling easy to install and remove with no hydraulics needed Designed Specifically for the V-Class – Makes the MCF a cost effective option Backwards Compatible – The 3000 series is backwards compatible with all 1000 series units, making it an ideal replacement Shrink Disc Mounting Options – Available on both the driven and driving hubs, offering you more versatility in your application RSB Hubs Available – Greater availability means you can reduce the number of spares needed Simple, cost effective, and versatile, Rexnord adds another premium quality coupling solution to its bulk material handling product portfolio. The 3000 series is the ideal solution for your drive mounting applications. Visit www.rexnord.com/MCF for additional information or to request a quote. For immediate assistance and ordering information, please contact Rexnord Customer Care at 1-866-REXNORD (866-739-6673). About Rexnord Within Rexnord, we design, manufacture, market and service specified, highly engineered mechanical components worldwide used within complex systems where our customers’ reliability requirements and the cost of failure or downtime are extremely high. We keep industry moving with products and services that enhance the reliability of equipment supporting key industries, including food, beverage & liquid, automotive, energy, and mining. Our new digital productivity platform, DiRXN (pronounced “Direction”), based on the integration of innovative Industrial Internet of Things (IIoT) and e-commerce technologies with a leading portfolio of tools, products and services, connects our customers to data and information that allows them to optimize productivity across all stages of their lifecycles.