PET Industry Solutions

Request InformationPET is one of the most common consumer plastics used in container applications. Choose Rexnord to convey your PET containers around the world.

Brochure: PET Industry Solutions

Bearing Products

Maximize uptime in washdown applications with bearings that are corrosion-resistant.

View all Bearing Products

Link-Belt Klean-Gard Ball Bearing

White polymer housing, stainless steel insert resist corrosion. Shaft seals reduce contamination. Washdown capable.

Product Sheet: Link-Belt Klean-Gard Ball Bearing
 

Conveying Solution Products

For maximum protection of container and cases traveling at all speeds and capacities, choose Rexnord Conveying Solutions.

View all Conveying Solution Products

Roller Upgrade System

Retrofit solutions for existing belt and roller case conveyors for superior performance and productivity.

Brochure: Rexnord Roller Upgrade System

1050/1055 TableTop Chain

Multiple thicknesses for ease of transfer to MatTop chains. Closed-gap design and small pitch for less cordial action.

Catalog Page: 1050/1055 TableTop Chain

1060 TableTop Chain

0.34" thick TableTop chain with closed-gap design, small pitch for less cordial action, magnetic hold-down feature.

Catalog Page: 1060 TableTop Chain

1505 MatTop Chain

High-performance, low-friction, small-pitch chain. Nosebar capable. HP/PSX materials.

Catalog Page: 1505 MatTop Chain

5705 MTW PT MatTop Chain

0.50" thick mold-to-width chain. Positive tracking system for better side-to-side transfer.

Catalog Page: 5705 MTW PT MatTop Chain

5997 MatTop Chain

Industry standard, raised rib MatTop chain with larger ribs than 8507 chain.

Catalog Page: 5997 MatTop Chain

66 SS TableTop Chain

Ferritic stainless steel TableTop chain with superior surface finish and wear resistant magnetic pin.

Catalog Page: 66 SS TableTop Chain

7700 MatTop Chain

Larger pin, thicker chain for improved wear. MTW/ATW. Use with dynamic transfer system and positive tracking system.

Catalog Page: 7700 MatTop Chain

7705 MatTop Chain

0.50" thick MatTop chain with larger pin than 8505 chain for superior wear on high-speed, straight-running applications.

Catalog Page: 7705 MatTop Chain

7705 MTW PT MatTop Chain

Best wear surface, 0.50" thick mold-to-width chain. Positive tracking system for better side-to-side transfer.

Catalog Page: 7705 MTW PT MatTop Chain

7708 MatTop Chain

Large open area chain used with Rexnord's dynamic transfer system (DTS).

Catalog Page: 7708 MatTop Chain

7966 MatTop Chain

Side-flexing MatTop chain maintains case orientation using single strand.

Catalog Page: 7966 MatTop Chain

815 SS TableTop Chain

Austenitic stainless steel TableTop chain for best wear in glass container handling.

Catalog Page: 815 SS TableTop Chain

8500 MatTop Chain

Small pitch MatTop chain available in mold-to-width (MTW) and assemble-to-width (ATW).

Catalog Page: 8500 MatTop Chain

8505 MatTop Chain

Increased strength for longer conveyors. High-performance, low-friction, small-pitch. Nosebar capable. HP/PSX materials.

Catalog Page: 8505 MatTop Chain

8505 MTW PT MatTop Chain

Improved wear surface, 0.34" thick mold-to-width chain. Positive tracking system for better side-to-side transfer.

Catalog Page: 8505 MTW PT MatTop Chain

8507 MatTop Chain

Raised rib design, finger comb capable for tight transfers. High performance, low friction, small pitch. HT/USP materials.

Catalog Page: 8507 MatTop Chain

882 TableTop Chain

Industry-standard, side-flexing TableTop chain.

Catalog Page: 882 TableTop Chain

Fortrex MatTop Chain

Stainless steel chain with rollers for best resistance to container breakage.

Catalog Page: Fortrex MatTop Chain

HP7705 MatTop Chain

0.50" thick chain, larger pin than 8505 for high-speed, straight-running applications. RubberTop for incline/decline.

Catalog Page: HP7705 MatTop Chain

Marbett Conveyor Components

Wide variety of guides, transfer plates, brackets, wear strips, bi-material rollers, return shoes, brackets, levelers.

Catalog: Marbett Conveyor Components
 

Coupling Products

Choose from non-lubricated couplings for extended life of connected equipment in your container applications.

View all Coupling Products

Omega Elastomeric Couplings

Excellent vibration dampening and high-misalignment capacity, for extended life of connected equipment.

Product Sheet: Omega Elastomeric Coupling

Wrapflex Elastomeric Couplings

Replace-in-place design for quick installation and replacement, patented hub and flex element design ensure long life.

Product Sheet: Wrapflex Elastomeric Coupling
 

Gear Products

Count on Rexnord Gears to move containers throughout your production and distribution facility.

View all Gear Products

Falk Ultramite UB Right Angle Helical Bevel Gearmotors

High-efficiency gear set, accepts standard NEMA/IEC C-face motors. Unique seal design for product life and cleanliness.

Brochure: Falk Ultramite UB Right Angle Helical Bevel Gearmotor
 

PT Drive Component Products

Protect equipment in your container applications with flexible and corrosion-resistant torque limiters.

View all PT Drive Component Products

Autogard Series 200 Torque Limiters

C-to-C configuation available for ultimate flexibility. Corrosion-resistant finish. Available with automatic or manual reset options.

Brochure: Autogard Series 200 Torque Limiter