Meet Rexnord at IBIE 2019

Rexnord Conveying Solutions for
Baking Applications
IBIE 2019 Booth #6929, September 8-11, 2019


Meet our team at the International Baking Industry Exposition - IBIE 2019 in Las Vegas, NV and discover our conveying and power transmission solutions for food processing and packer-to-palletizer applications.

IBIE is a non-profit event produced by the International Baking Industry Exposition, LLC and supported by the American Bakers Association (ABA), Bakery Equipment Manufacturers and Allieds (BEMA) and the Retail Bakers of America. Founded in 1920 by ABA and BEMA, IBIE provides an important forum for connecting bakers with suppliers, showcasing innovations and exchanging professional knowledge. Proceeds from the show are invested back into the grain-based food industry.

Rexnord offers superior metal belts and KleanTop plastic modular belts for food processing applications. Our conveying portfolio includes straight line positive drive, straight line friction drive, turn & spiral belts. Whether it is cleaning, cooking, filtering, freezing, packaging, or transporting food and beverages safely and efficiently from plant to market, our conveyor belts deliver high performance every time.


At IBIE 2019, we’ll be also introducing a new dynamic conveying technology for packer-to-palletizer (P2P) sections that can handle a diverse set of packages, boxes, cases, pouches, bags, and more. We look forward to seeing you at IBIE 2019 and collaborating on your next conveying innovation.
 

Contact Our Team ›

Metal Belts
Camedge-more-(2).JPG
Our metal belts help you optimize space in any floor plan to bake, proof, freeze and more.
KleanTop Belts
IMG_0708.jpg
KleanTop plastic belts are designed to move bake goods safely and efficiently.
Packer-to-Palletizer
Discover our new technology for packer-to-palletizer sections at IBIE 2019.

IBIE 2019 General Information

Website

www.ibie2019.com

Dates

September 8-11, 2019

Location

Las Vegas Convention Center
3150 Paradise Rd
Las Vegas, NV 89109
USA
TEL 571-612-3200
www.lvcva.com

IBIE 2019 Exhibition Hours

Rexnord Booth #6929

 

Date     Hours
Sunday, September 8     9:00 a.m. - 5:00 p.m.
Monday, September 9     9:00 a.m. - 5:00 p.m.
Tuesday, September 10     9:00 a.m. - 5:00 p.m.
Wednesday, September 11     9:00 a.m. - 3:00 p.m.

 

Register for IBIE 2019

Visit the IBIE website to register online.

Schedule a Meeting

Please fill out the information below and we'll reach out to schedule an appointment

* required field
See everything we have to offer the food industry
Food grade products for any application.
Download our Food Brochure