DuraHinge Series Metal Belt

Sustainablility and improved total cost of ownership.
Long Lasting and Light Weight
Optimized flex-style belt design for the food processing industry.
The DuraHinge Series belt gives food processors a durable solution in flex-style belting.  Ideal for applications in baking, snack and meat processing, DuraHinge facilitates effective cooling and drainage and is designed with an optimized hinge to reduce metal fatigue. 

What can the DuraHinge Series metal belt do for your application?
Benefits of the DuraHinge Series

Decreases Downtime

Designed with the patented Compound "Z" bend, DuraHinge is made to last so you spend less time repairing and maintaining the belt. 

Reduces Product Damage & Loss

Open area enables breading and other coatings to fall through easily, helping to promote a consistent application to your product. DuraHinge is able to execute tight transfers, ensuring products move belt-to-belt seamlessly and without damage.

Our Products
See what the DuraHinge Series has to offer
 
DuraHinge
Available in 1/2" and 3/8" pitch and widths up to 156" (3,962m). Comes in T304SS material. Can accommodate temperatures up to 1,000 degrees fahrenheit (538 degrees celsius).
 
Request Information
DuraHinge Safety Edge
Clinched edge offers additional protection against snagging and catching. Available in widths up to 120" (3,048mm) and in T304SS material. Can accommodate temperatures up to 1,000 degrees fahrenheit (538 degrees celsius).
Request Information
Resources
Get more information on the DuraHinge Series Metal Belt.
DuraHinge - Imperial
Download
DuraHinge Safety Edge - Imperial
Download

Get In Touch With Us

Connect with a rexnord expert to learn more or to place an order