PT Select mounted spherical roller bearings are an off-the-shelf solution designed to provide the quality and performance that you’ve come to expect from Rexnord.
This product has been designed with specialized geometry that provides low operating temperatures and reduced vibration. Our rigorous product qualification process includes custom-built, state-of-the-art testing to confirm bearing quality and reliability. This design has been spin-tested under loading conditions to prevent defects to the rollers or raceway contact surfaces.
PT Select is available with two engineered bearing seal options:
This product line comes available in industry standard dimensions in a variety of housing styles:

If you have questions about this topic or any other bearing-related issues, call (317)273-5781 or email [email protected]. For additional videos and demos, visit our YouTube channel.
Mike Martin
Mike is an Application Engineer for Rexnord's Bearing Division. Since 2014, Mike has been with Rexnord within the Bearing Application Engineering Group. He provides customers' with support such as helping them select the proper Bearing, onsite assistance, maintenance and installation training, and troubleshooting with any issues.