PT Select: Proven Performance Right Off the Shelf

|
Article Tags:
Bearing
bearing-life
mounted
PT-Select
Roller
Spherical
Bearing Life

PT Select mounted spherical roller bearings are an off-the-shelf solution designed to provide the quality and performance that you’ve come to expect from Rexnord. 

This product has been designed with specialized geometry that provides low operating temperatures and reduced vibration. Our rigorous product qualification process includes custom-built, state-of-the-art testing to confirm bearing quality and reliability. This design has been spin-tested under loading conditions to prevent defects to the rollers or raceway contact surfaces. 

PT Select is available with two engineered bearing seal options: 

  • A standard triple lip seal provides maximum ingress protection against contaminants, a leading cause of bearing failure. 

  • A clearance seal reduces operating temperatures at higher speeds. 

This product line comes available in industry standard dimensions in a variety of housing styles:  

Connect with us further:

Additional Resources:

Mike Martin

Mike is an Application Engineer for Rexnord's Bearing Division. Since 2014, Mike has been with Rexnord within the Bearing Application Engineering Group. He provides customers' with support such as helping them select the proper Bearing, onsite assistance, maintenance and installation training, and troubleshooting with any issues.