Type UC - Ultramite®
Helical Concentric Shaft Gearmotors and Gear Drives
FALK

FALK

FALK

Go to motor mounting position information Go to motor pole information Go to motor power information Go to motor adapter symbol information Go to drive mounting position information Go to input type information Go to ratio code information Go to variance symbol information Go to model information Go to reduction information Go to output shaft information Go to configuration information Go to product type information Go to drive size information Go to drive size information Go to product type information Go to configuration information Go to output shaft information Go to reduction information Go to model information Go to variance symbol information Go to motor mounting position information Go to motor pole information Go to motor power information Go to motor adapter symbol information Go to drive mounting position information Go to input type information Go to ratio code information

 

Drive Sizes

03, 04, 06, 07, 08, 09, 10

 

Product Type

UC Concentric

 

Configuration

B Base Mounted Feet

F Flange Mounted

 

Output Shaft

C Metric

E IEC

L Reduced Diameter for Size 03 Metric Only:

N Inch

 

Reductions

2 Double

3 Triple

4 Quadruple

5 Quintuple

 

Model

A, B, C, etc.

 

Variance Symbol

Variance Symbol is omitted when Standard Mineral Lube and Single Seals are specified

 

A Standard Mineral Lube and Double Seals

B Synthetic Lube and Single Seals

C Biodegradable Lube and Single Seals

D Food Compatible Lube and Single Seals

E Synthetic Lube with Double Seals

F Biodegradable Compatible Lube with Double Seals

G Food Compatible Lube with Double Seals

S Special

 

Ratio Code, Three Characters

1.4 through 71. Double Reduction

36. through 250 Triple Reduction

250 through 43C Quadruple Reduction

48C through 16K Quintuple Reduction

 

C = 00

K = 000

 

Input Type

A Motor Adapter to Allow Fitting of Falk Std. NEMA Motor

G Motor Adapter to Allow Fitting of Falk Std. IEC Frame

N Inline Adapter (Inch)

C Inline Adapter (Metric)

R Motor Adapter to Allow Fitting of Special NEMA Motor

 

Drive Mounting Position

Refer to diagrams below for

 

UC

 

Motor Adapter Symbol

A through W

The ULTRAMITE concentric gearmotor NEMA (Input Type A) or IEC (Input Type G) motor frame sizes. (Please refer to the Ultramite gearmotor/drive Selection Guide to identify the appropriate motor adapter symbol that pertains to specific motor frame size, drive size, ratio, and reduction combinations.)

If a motor adapter symbol is not listed for a particular combination of motor frame size, drive size, ratio, and reduction, then that combination is not offered.

For Inline Drives (Input Types N and C,) the motor adapter symbol is not used.

 

Input Type A NEMA Motor Adapters

A = 56C

B = 143TC/145TC

C = 182TC/184TC

D = 213TC/215TC

E = 254TC/256TC

F = 284TC/286TC

G = 324TC/326TC

H = 364TC/365TC

J = 404TC/405TC

Input Type G IEC Motor Adapters

A = 63/D

B = 71/D

C = 71C

D = 80/D

E = 80/C

F = 90/D

G = 90/C

H = 100/D

J = 100/C

K = 112/D

M = 112/C

N = 132/D

P = 132/C

R = 160/D

T = 180/D

U = 200/D

W = 225/D

 

Motor Power

Use Decimal Point

Horsepower NEMA Motor

Kilowatts IEC Motor

 

Motor Poles

2 Poles, 3600 rpm @ 60 Hz, or 3000 rpm @ 50 Hz

4 Poles, 1800 rpm @ 60 Hz, or 1500 rpm @ 50 Hz

6 Poles, 1200 rpm @ 60 Hz, or 1000 rpm @ 50 Hz

8 Poles, 900 rpm @ 60 Hz, or 750 rpm @ 50 Hz

 

Motor Mounting Position

Conduit position when viewed from L.S. shaft of base mounted drive with mounting feet down.

A Conduit Box Horizontal on Right Side, 0�

B Conduit Box Vertical on Bottom (mounting feet side) 90�

C Conduit Box Horizontal on Left Side, 180�

D Conduit Box Vertical on Top Side of unit 270�

 

Type UC Drive Mounting Position

FALK

FALK

FALK