TLK500-48MMX90MM--MT1195LBFT-B6

T500048X090 MFG #: Tollok
Out of Stock
  • (B) Coupling Length: 93 mm
  • (D) External Diameter: 90 mm
  • (d) Internal Diameter: 48 mm
  • (Fax) Axial Force: 67 KN
  • (L) Outer Ring External Face Distance: 85 mm
  • (Ms) Screws Tightening Torque: 41 Nm
  • (Mt) Torque: 1620 Mm
  • (N°) Screws Number: 6
  • Grade : 12.9
  • Metric : M8
  • Weight: 2.4 Kg