TLK500-42MMX90MM--MT1033LBFT-B6

T500042X090 MFG #: Tollok
Out of Stock
  • (B) Coupling Length: 83 mm
  • (D) External Diameter: 90 mm
  • (d) Internal Diameter: 42 mm
  • (Fax) Axial Force: 67 KN
  • (L) Outer Ring External Face Distance: 75 mm
  • (Ms) Screws Tightening Torque: 41 Nm
  • (Mt) Torque: 1400 Mm
  • (N°) Screws Number: 6
  • Grade : 12.9
  • Metric : M8
  • Weight: 2.8 Kg