TLK500-32MMX75MM--MT531LBFT-B4X

T500032X075 MFG #: Tollok
Out of Stock
  • (B) Coupling Length: 68 mm
  • (D) External Diameter: 75 mm
  • (d) Internal Diameter: 32 mm
  • (Fax) Axial Force: 45 KN
  • (L) Outer Ring External Face Distance: 60 mm
  • (Ms) Screws Tightening Torque: 41 Nm
  • (Mt) Torque: 720 Mm
  • (N°) Screws Number: 4
  • Grade : 12.9
  • Metric : M8
  • Weight: 1.3 Kg