TLK500-25MMX55MM--MT332LBFT-B6X

T500025X055 MFG #: Tollok
Out of Stock
  • (B) Coupling Length: 66 mm
  • (D) External Diameter: 55 mm
  • (d) Internal Diameter: 25 mm
  • (Fax) Axial Force: 36 KN
  • (L) Outer Ring External Face Distance: 60 mm
  • (Ms) Screws Tightening Torque: 17 Nm
  • (Mt) Torque: 450 Mm
  • (N°) Screws Number: 6
  • Grade : 12.9
  • Metric : M6
  • Weight: 0.6 Kg