TLK500-18MMX50MM--MT162LBFT-B4X

T500018X050 MFG #: Tollok
Out of Stock
  • (B) Coupling Length: 56 mm
  • (D) External Diameter: 50 mm
  • (d) Internal Diameter: 18 mm
  • (Fax) Axial Force: 24 KN
  • (L) Outer Ring External Face Distance: 50 mm
  • (Ms) Screws Tightening Torque: 17 Nm
  • (Mt) Torque: 220 Mm
  • (N°) Screws Number: 4
  • Grade : 12.9
  • Metric : M6
  • Weight: 0.5 Kg