212B-2 10 FT 212B-2 METRIC CH
212B-2 10 FT MFG #: Rexnord
Out of Stock
- Chain Pitch [Nom]: 1.500 in
- Distance Between side Sidebars: 0.46 in
- Material: Steel
- Number of Strands: 2
- Overall Width: 0.972 in
- Pin Diameter: 0.225 in
- Roller/Bushing/Barrel Diameter: #NAME?
- Sidebar Height [Nom]: 0.63 in
- Sidebar Thickness: 0.61 in
- Strength - Ultimate [Min]: 6,519 lb/ft
212B-2 Metric Chain