12B-1 120 FT REX12B-1 X 120 FT SD
12B-1 120 FT MFG #: Rexnord
Out of Stock
- Chain Pitch [Nom]: 0.750 in
- Distance Between side Sidebars: #NAME?
- Material: Steel
- Number of Strands: 1
- Overall Width: 1.882 in
- Pin Diameter: 0.225 in
- Roller/Bushing/Barrel Diameter: #NAME?
- Sidebar Height [Nom]: 16.20 in
- Sidebar Thickness: 0.61 in
- Strength - Ultimate [Min]: 6,519 lb/ft
12B-1 X 120 Ft Strand