08B-2 10 FT REX 08B-2 10 FT

08B-2 10 FT MFG #: Rexnord
Out of Stock
  • Chain Pitch [Nom]: 0.500 in
  • Distance Between side Sidebars: -- in
  • Material: Steel
  • Number of Strands: 2
  • Overall Width: 2.520 in
  • Pin Diameter: 0.175 in
  • Roller/Bushing/Barrel Diameter: -- in
  • Sidebar Height [Nom]: 11.80 in
  • Sidebar Thickness: 0.55 in
  • Strength - Ultimate [Min]: 7,194 lb/ft
  • Weight: 1.4 LB
08B-2 10 Ft 08B-2 10 Ft