08B-1 SS 10FT REX 08B-1 SS 10FT
08B-1 SS 10FT MFG #: Rexnord
Out of Stock
- Chain Pitch [Nom]: 0.500 in
- Distance Between side Sidebars: #NAME?
- Material: Stainless Steel
- Number of Strands: 1
- Overall Width: 1.417 in
- Pin Diameter: 0.175 in
- Roller/Bushing/Barrel Diameter: #NAME?
- Sidebar Height [Nom]: 9.90 in
- Sidebar Thickness: 0.44 in
- Strength - Ultimate [Min]: 4,047 lb/ft
08B-1 Stainless Steel 10 Ft