OBS 083 10 FT 083 10 FT USE 10697106

083 10 FT MFG #: Rexnord
Out of Stock
  • Chain Pitch [Nom]: 0.500 in
  • Distance Between side Sidebars: -- in
  • Material: Steel
  • Number of Strands: 1
  • Overall Width: 1.075 in
  • Pin Diameter: 0.161 in
  • Roller/Bushing/Barrel Diameter: -- in
  • Sidebar Height [Nom]: 11.80 in
  • Sidebar Thickness: 0.31 in
  • Strength - Ultimate [Min]: 2,698 lb/ft
  • Weight: 0.28 LB
083 10 Ft 083 10 Ft