06B-1 SS 10FT REX 06B-1 SS RC 10FT

06B-1 SS 10FT MFG #: Rexnord
Out of Stock
  • Chain Pitch [Nom]: 0.375 in
  • Distance Between side Sidebars: #NAME?
  • Material: Stainless Steel
  • Number of Strands: 1
  • Overall Width: 1.193 in
  • Pin Diameter: 0.129 in
  • Roller/Bushing/Barrel Diameter: #NAME?
  • Sidebar Height [Nom]: 8.20 in
  • Sidebar Thickness: 0.34 in
  • Strength - Ultimate [Min]: 2,023 lb/ft
06B-1 Stainless Steel RC 10 Ft