05B-1 10 FT REX 05B-1 10 FT 8MM P

05B-1 10 FT MFG #: Rexnord
Out of Stock
  • Chain Pitch [Nom]: 0.315 in
  • Distance Between side Sidebars: -- in
  • Material: Steel
  • Number of Strands: 1
  • Overall Width: 0.799 in
  • Pin Diameter: 0.091 in
  • Roller/Bushing/Barrel Diameter: -- in
  • Sidebar Height [Nom]: 7.10 in
  • Sidebar Thickness: 0.19 in
  • Strength - Ultimate [Min]: 1,124 lb/ft
  • Weight: 0.2 Lb
05B-1 10 Ft Chain Pitch = 8 Mm Or .315 In