04 10 FT REX 04B-1 10 FT 6MM P
04 10 FT MFG #: Rexnord
Out of Stock
- Chain Pitch [Nom]: 0.236 in
- Distance Between side Sidebars: #NAME?
- Material: Steel
- Number of Strands: 1
- Overall Width: 0.697 in
- Pin Diameter: 0.073 in
- Roller/Bushing/Barrel Diameter: #NAME?
- Sidebar Height [Nom]: 0.20 in
- Sidebar Thickness: 0.16 in
- Strength - Ultimate [Min]: 674 lb/ft
04B-1 10 Ft Chain Pitch = 6mm Or .236 In